SWAU132 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3301 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Jumper Settings

Table 3-2 lists the jumper settings. To reference the default jumper configurations, see Figure 2-1.

Table 2-2 Jumper Settings
ReferenceUsageComments
J1, J2RF testSMA connector (J1) or U.FL connector (J2) for conducted testing in the lab. See Section 2.5.
J6, J8Power to boardUsed to enable power to board for both supplies. See Section 2.3.
J15, J16Current measurementUsed to measure power to device only. See Section 2.3.1.
J7USB connectorFor powering the BoosterPack standalone (not connected to LaunchPad).
J10,J11JTAG connectorsHeaders to interface with XDS110 debug probe. See Section 2.2.4.
J920-pin header (J11) 5V powerEnables 5V power supply to come from LP-XDS110.
J12, J13, J14Level shifter host voltageSet to 3.3V or 1.8V to enable relevant level shifters to translate to correct host voltage level.
P1, P2BoosterPack header2 X 20 pins each connected to LaunchPad. See Section 2.2.3.