SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
COMPA usage requires application ownership of COMPA and the Reference DAC, if it generates the reference. For semaphore allocation in TI software, see Section 20.3.3.3.
The System CPU can use the peripheral in TI-RTOS power modes Active and Idle. In this case, set AUX_SYSIF:EVSYNCRATE.AUX_COMPA_SYNC_RATE to BUS_RATE. To use the comparator in Standby TI-RTOS power mode, see Section 20.4.5.2.6.