SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 20-21 lists the registers in the AUX subsystem. See Section 4.1 for the memory-map.
Module | Name | Section |
---|---|---|
AUX_ADI4 | ADI Master | Section 20.6.1 |
AUX_AIODIO | Analog Digital IOs | Section 20.6.2 |
AUX_EVCTL | Event Controller | Section 20.6.3 |
AUX_SMPH | Semaphores | Section 20.6.4 |
AUX_TDC | Time-to-Digital Converter | Section 20.6.5 |
AUX_TIMER01 | Timer01 | Section 20.6.6 |
AUX_ANAIF | Analog Interface | Section 20.6.7 |
AUX_SYSIF | System Interface | Section 20.6.8 |
COMPB and ISRC are not supported in all devices. Please consult the device data sheet.