SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 14-2 shows the I/O capabilities for DIOs. Refer to the device-specific data sheet for DIO mapping to package pins.
Package Type | AUX Domain | Drive Strength | JTAG | |
---|---|---|---|---|
7 × 7 QFN (RGZ) | Analog Capable | AUX Domain I/O | ||
DIO | ||||
30 | yes | 19 | 2 mA, 4 mA | |
29 | yes | 20 | 2 mA, 4 mA | |
28 | yes | 21 | 2 mA, 4 mA | |
27 | yes | 22 | 2 mA, 4 mA | |
26 | yes | 23 | 2 mA, 4 mA | |
25 | yes | 24 | 2 mA , 4 mA | |
24 | yes | 25 | 2 mA , 4 mA | |
23 | yes | 26 | 2 mA , 4 mA | |
22 | 27 | 2 mA , 4 mA | ||
21 | 28 | 2 mA, 4 mA | ||
20 | 29 | 2 mA, 4 mA | ||
19 | 30 | 2 mA, 4 mA | ||
18 | 31 | 2 mA, 4 mA | ||
17 | 1 | 2 mA, 4 mA, 8 mA | TDI | |
16 | 2 | 2 mA, 4 mA, 8 mA | TDO | |
15 | 3 | 2 mA, 4 mA | ||
14 | 4 | 2 mA, 4 mA | ||
13 | 5 | 2 mA, 4 mA | ||
12 | 6 | 2 mA, 4 mA | ||
11 | 7 | 2 mA, 4 mA | ||
10 | 8 | 2 mA, 4 mA | ||
9 | 9 | 2 mA, 4 mA | ||
8 | 10 | 2 mA, 4 mA | ||
7 | 11 | 2 mA, 4 mA, 8 mA | ||
6 | 12 | 2 mA, 4 mA, 8 mA | ||
5 | 13 | 2 mA, 4 mA, 8 mA | ||
4(1) | 14 | 2 mA, 4 mA | ||
3(1) | 15 | 2 mA, 4 mA | ||
2(1) | 16 | 2 mA, 4 mA | ||
1(1) | 17 | 2 mA, 4 mA | ||
0(1) | 18 | 2 mA, 4 mA |