The state of the CC13x1x3 and
CC26x1x3 device
platform after a system reset, power on, or wake up from shutdown is as follows:
- Global LDO is active.
- Digital LDO is active.
- AON_VD is powered.
- AON is powered.
- JTAG_PD is powered
off (default is on, but it is turned off by BOOT if no debugger is
connected).
- MCU_VD is powered.
- MCU_AON is
powered.
- CPU_PD is powered.
- System CPU is
in run mode.
- BUS_PD is powered.
- VIMS_PD is powered.
- All other power
domains are off.
- All digital module
clocks are disabled.