SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The MCU event fabric defines the MCU_EV event at index 43 in Table 20-33. EVENT:AUXSEL0 configures the source for this event.
AUX_EVCTL:EVTOMCUFLAGS holds 16 event flags that connect to the MCU event fabric and System CPU. The event flag name is identical to the event on the synchronous event bus it derives from. Table 20-36 lists the event flags and their sensitivity type.