SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
A reset resulting in a complete power-up sequence and system CPU boot sequence is defined as a system reset. The AON_PMCTL:RESETCTL.RESET_SRC register is readable and always shows the last source of a reset resulting in a system reset.
The following resets cannot be disabled and, when triggered, always result in a system reset: