SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
This register allows the manufacturer, part number, and version of the device to be determined through the TAP (see Figure 7-7). The device identification register is scanned in response to the IDCODE instruction.
IDCODE has three fields: version, part number, and manufacturer.
The contents of this register are replicated to a device configuration area that is memory mapped. For details of this register, see FCFG1:ICEPICK_DEVICE_ID in Section 12.4.1.
Field | Width | Description |
---|---|---|
Version | 4 | Revision of the device |
Part Number | 16 | Part number of the device |
Manufacturer | 11 | TI’s JEDEC bank and company code: 00000010111b |
0 | 1 | This bit is always 1. |