SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Configuration of sample mode and sample duration must only happen while ADI_4_AUX.ADC0.RESET_N = 0. The ADC input is a switched capacitor stage where the input voltage is sampled and then held before the conversion is done. The ADC operates in either synchronous or asynchronous mode, as described in the following:
ADI_4_AUX.ADC0.SMPL_MODE selects the sample mode.