SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The Reference DAC can drive an external load connected to the COMPA_IN analog node when the peripheral clock frequency is 2 MHz or 24 MHz. This is valid for:
The user must enable the buffer when the Reference DAC interfaces an external load.
Load support: