SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
After reset is applied to the GPTM, the module is in an inactive state, and all control registers are cleared and are in their default states. Counters (Timer A and Timer B) are initialized to all 1s, along with their corresponding load registers: the GPTM Timer A Interval Load register (GPT:TAILR) and the GPTM Timer B Interval Load register (GPT:TBILR). The prescale counters are initialized to 0x00: