SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The Sensor Controller does not have access to the AON domain in general. Still, it can access certain system functionality. This access includes:
Read access to the following Battery Monitor and Temperature Sensor registers:
For further description, see the AUX_SYSIF:RTCSEC and AUX_SYSIF:RTCSUBSEC registers in Section 20.8.9.
For further description, see the AUX_SYSIF:RTCSUBSECINC0, AUX_SYSIF:RTCSUBSECINC1, and AUX_SYSIF:RTCSUBSECINCCTL registers in Section 20.8.9.
For further description, see the AUX_SYSIF:RTCEVCLR register in Section 20.8.9.
For further description, see Section 20.3.2.10.
Such change may cause a non-accumulative change to the SCE clock rate. For further description, see the AUX_SYSIF:CLKSHIFTDET register in Section 20.8.9.