SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
The channel's capture source can be set by the LGPT.CnCFG[6] INPUT bit field. Here the bit field INPUT sets either the synchronous event from the event fabric or the asynchronous IOC inputs as the capture source. See Chapter 18 and Section 4.3 for more information on configuring the I/O controller and event fabric.