SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The debugger cannot stay connected in shutdown mode because the power source for debug subsystem turns off in this mode. This means that entering shutdown causes abrupt disconnection from the debug probe. To facilitate debugging of the shutdown scenarios, the CC13x4x10 and CC26x4x10 device platform has the following considerations: