SWRA465A August 2014 – July 2015 CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2592 , CC2592
TC = 25°C, VDD = 3.0 V, f = 2440 MHz, if nothing else is stated. All parameters are measured on the SimpleLink™ ZigBee® Network Range Extender Reference Design[3] with a 50 Ω load.