SWRA495K December 2015 – April 2024 CC1310 , CC1350 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R-Q1 , CC2650 , CC2662R-Q1
Table 6-1 through Table 6-4 provide appropriate crystals for use with the CC devices.
Manufacturer | MPN | Package | ESR max [Ω] |
CL [pF] |
Tol [ppm] |
Temp tol [ppm] | Temp range [°C] | Compliant | Comment |
---|---|---|---|---|---|---|---|---|---|
KDS |
DSX211S 7AF04800A1M |
2016 |
30 |
8 |
±10 | ±40 | -40/125 | AEC-Q200 |
Tested by KDS on LAUNCHXL-CC26X2R1 and LP-EM-CC2340R5 |
Kyocera | CX2016DB 48000C0FPLC1 | 2016 | 30 | 7 | ±10 | ±20 | -40/85 | Used on LAUNCHXL-CC26X2R1 | |
Kyocera | CX2016DB 48000C0FRLC1 | 2016 | 30 | 7 | ±10 | ±20 | -40/105 | AEC-Q200 | Tested by Kyocera on LAUNCHXL-CC26X2R1 |
NDK | NX2016SA 48.000MHz EXS00A-CS05517 | 2016 | 40 | 7 | ±10 | ±30 | -40/85 | Used on CC26x2REM-7ID for characterization | |
TXC | 8Y48072007 | 2016 | 40 | 8 | -3/+7 | -14/+12 | -40/95 | ||
Tai-Saw (TST) | TZ2365D | 2016 | 40 | 7 | ±10 | ±25 | -40/105 | AEC-Q200 | Used on CC26x2REM-7ID-Q1 for characterization |
Recommended for CC23xx only because of the higher negative resistance of this device. We will increase this list as more crystals are evaluated.
Manufacturer | MPN | Package | ESR max [Ω] |
CL [pF] |
Tol [ppm] |
Temp tol [ppm] | Temp range [°C] | Compliant | Comment |
---|---|---|---|---|---|---|---|---|---|
Epson |
FA2016AA X1E000381A17100 |
2016 |
60 |
7 |
±10 | ±35 | -40/125 | AEC-Q200 |
Tested by Epson on LP-EM-CC2340R5 |
Kyocera |
CX2016DB 48000C0WSRT1 |
2016 |
30 |
7 |
±40 Over all | -40/125 | AEC-Q200 |
Tested by Kyocera on LP-EM-CC2340R5 |
|
NDK |
NX2016SA 48.000MHz EXS00A-CS14953 |
2016 | 40 | 8 | ±40 Over all | -40/105 | Tested by NDK on Launchpad LP-EM-CC2340R5_E3 | ||
NDK |
NX1612SA 48MHz EXS00A-CS15039 |
1612 | 50 | 8 | ±40 Over all | -40/125 | AEC-Q200 | Tested by NDK on Launchpad LP-EM-CC2340R5_E3 | |
Tai-Saw (TST) | TZ3908AAAO43 | 2016 | 30 | 7 | ±5 | ±30 | -40/125 |
AEC-Q200 |
Used on Launchpad LP-EM-CC2340R5_E3 and characterization |
Manufacturer | MPN | Package | ESR max [Ω] |
CL [pF] |
Tol [ppm] |
Temp tol [ppm] | Temp range [°C] | Compliant | Comment |
---|---|---|---|---|---|---|---|---|---|
Epson | TSX-3225 24.0000MF15X-AC3 | 3225 | 60 | 9 | ±10 | ±10 | -40/85 | Used in characterization (EMs) | |
Epson | TSX-3225 24.0000MF10Z-AC3 | 3225 | 60 | 9 | ±10 | ±10 | -20/75 | Similar spec to F15X, but narrower temperature range. | |
Epson | TSX-3225 X1E000021004800 | 3225 | 40 | 9 | ±10 | ±20 | -40/105 | AEC-Q200 | CC2640Q1EM |
NDK | NX2016SA 24 MHz EXS00A-CS08891 | 2016 | 60 | 6 | ±10 | ±15 | -30/85 | Used in CC2640R2F WCSP char. | |
NDK | NX2016SA 24 MHz EXS00A-CS07553 | 2016 | 60 | 7 | ±10 | ±15 | -30/85 | Tested by NDK | |
NDK | NX3225SA 24 MHz EXS00A-CS07532 | 3225 | 50 | 9 | ±10 | ±15 | -30/85 | Tested by NDK | |
Kyocera | CX2016DB 24000C0WPRC1 | 2016 | 60 | 7 | ±10 | ±15 | -40/85 | Tested by Kyocera | |
Kyocera | CX2016SA 24000C0FRNC1 | 2016 | 30 | 7 | ±10 | ±25 | -40/105 | AEC-Q200 | |
TXC | 8Q24030001 | 1612 | 70 | 5.8 | ±15 | ±15 | -30/85 | Tested by TXC | |
Murata | XRCGB 24M000FBP12R0 | 2016 | 80 | 6 | ±15 | ±20 | -40/85 | Tested by Murata |
Manufacturer | MPN | Package | ESR max [Ω] | CL [pF] | Tol [ppm] | Parabolic coefficient [ppm/°C2] | Temp range [°C] | Compliant | Comment |
---|---|---|---|---|---|---|---|---|---|
Epson | FC-135 | 3215 | 70k | 7 | ±20 | -0.04 | -40/85 | Lowest current consumption. Used in characterization (EMs) | |
Epson | FC-13A X1A000091001214 | 3215 | 70k | 7 | ±20 | -0.04 | -40/125 | AEC-Q200 | Used on LaunchPad CC26x2REM-7ID-Q1_A1 |
Epson | FC-12M | 2012 | 90k | 13 | ±20 | -0.04 | -40/85 | Smallest size. 200 nA higher current consumption than FC-135 when using GLDO. | |
Epson |
FC2012AA X1A000181000318 |
2012 |
75k |
7 |
±20 | -0.04 |
-40/125 |
AEC-Q200 |
Tested by Epson on LP-EM-CC2340R5 |
KDS |
DST1610A 7BG03276AAC |
1610 |
70k |
7 |
±20 | -0.04 | -40/125 | AEC-Q200 |
Tested by KDS on LAUNCHXL-CC26X2R1 and LP-EM-CC2340R5 |
NDK | NX3215SA 32.768kHz EXS00A-MU00529 | 3215 | 70k | 7 | ±20 | -0.04 | -40/85 | Lowest current consumption. Used in characterization | |
NDK | NX2012SA 32.768kHz EXS00A-MU00530 | 2012 | 80k | 7 | ±20 | -0.04 | -40/85 | ||
NDK |
NX2012SA 32.768kHz EXS00A-MU01792 |
2012 |
120k |
9 |
±20 | -0.04 | -40/125 |
AEC-Q200 |
Tested by NDK on Launchpad LP-EM-CC2340R5_E3 |
Seiko Instruments Inc. | SC-32S 6pF | 3215 | 70k | 7 | ±20 | -0.03 | -40/85 | Tested by Seiko | |
Seiko Instruments Inc. | SC-20S 7pF | 2012 | 70k | 7 | ±20 | -0.03 | -40/85 | Tested by Seiko | |
Seiko Instruments Inc. | SC-16S 7pF | 1610 | 90k | 7 | ±20 | -0.035 | -40/85 | Tested by Seiko | |
Kyocera | ST3215SB 32768C0HPWBB | 3215 | 70k | 7 | ±20 | -0.05 | -40/85 | Tested by Kyocera | |
Kyocera | ST2012SB 32768C0HPWB4 | 2012 | 70k | 7 | ±20 | -0.05 | -40/85 | Tested by Kyocera | |
Tai-Saw (TST) | TZ3359DAAO73 | 1610 | 120k | 7 | ±20 | -0.04 | -40/125 | Used on Launchpad LP-EM-CC2340R5_E3 and characterization | |
TXC | 9H03270072 | 2012 | 90k | 7 | ±20 | -0.04 | -40/105 |