SWRA536 February   2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   ETSI EN 300 328 RX Blocking Test for Bluetooth Low Energy
    1.     Trademarks
    2. 1 Introduction
    3. 2 ETSI EN 300 328 V2.1.1 Requirement
    4. 3 Test Setup
      1. 3.1 Test Equipment
      2. 3.2 R&S Waveform
      3. 3.3 Connection
      4. 3.4 TX Setup
      5. 3.5 RX Setup
    5. 4 Measurement Data
      1. 4.1 TX CW Blocker Setup
      2. 4.2 Low Channel Sensitivity (2402 MHz)
      3. 4.3 High Channel Sensitivity (2480 MHz)
      4. 4.4 BLE PER vs Blocking Requirement (ETSI EN 300 328 V2.1.1)
    6. 5 References

Connection

Figure 2 shows the connection for the test setup. The directional coupler and spectrum analyzer is optional but is good to have when the loss in the test system are going to be measured.

etsi-test-setup-connection.gifFigure 2. Test Setup Connection