SWRA536 February   2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   ETSI EN 300 328 RX Blocking Test for Bluetooth Low Energy
    1.     Trademarks
    2. 1 Introduction
    3. 2 ETSI EN 300 328 V2.1.1 Requirement
    4. 3 Test Setup
      1. 3.1 Test Equipment
      2. 3.2 R&S Waveform
      3. 3.3 Connection
      4. 3.4 TX Setup
      5. 3.5 RX Setup
    5. 4 Measurement Data
      1. 4.1 TX CW Blocker Setup
      2. 4.2 Low Channel Sensitivity (2402 MHz)
      3. 4.3 High Channel Sensitivity (2480 MHz)
      4. 4.4 BLE PER vs Blocking Requirement (ETSI EN 300 328 V2.1.1)
    6. 5 References

Test Equipment

  • DUT. For this document a CC2650EM-7ID with SmartRF06EB was used.
  • SMBV100A (or other newer R&S signal generators)
  • CW generator (R&S SMU or similar)
  • Spectrum analyzer (R&S FSQ or similar)