SWRA574B October   2017  – February 2020 AWR1243 , AWR2243

 

  1.   AWR2243 Cascade
    1.     Trademarks
    2. 1 Cascaded AWR2243 System
    3. 2 Synchronization of AWR2243 Chips
      1. 2.1 20 GHz (FMCW) RF LO Sync
      2. 2.2 Digital Frame Sync
        1. 2.2.1 Frame (Burst) and Chirp Timing in AWR2243
        2. 2.2.2 Frame (Burst) and Chirp Timing in a Cascaded System
        3. 2.2.3 Inter Chip Imbalance of Digital Sync Timing
      3. 2.3 40 MHz (System) Reference Clock Synchronization
    4. 3 Connectivity
      1. 3.1 20 GHz LO Sync Pins Connectivity
      2. 3.2 DIG_SYNC Connectivity
      3. 3.3 40 MHz (System) Reference Clock Connectivity
    5. 4 20 GHz LO Sync Link Budget
    6. 5 Software Messaging
      1. 5.1 Configuration of Devices
      2. 5.2 Configuration of Frames
        1. 5.2.1 Similar Configuration Across AWR2243 Devices
        2. 5.2.2 Dissimilar Configuration Across AWR2243 Devices
      3. 5.3 Triggering of Frames
      4. 5.4 Example Usage
      5. 5.5 Other Usages
    7. 6 Advantages of AWR2243 Cascading System
    8. 7 References
  2.   Revision History

20 GHz LO Sync Link Budget

Given below is a typical link budget for the 20 GHz LO distribution. Two types of board losses are assumed:

  • Rogers RO3003 with rolled copper
  • Rogers RO4835 LoPro.

Length of 20 GHz trace is assumed as 8cm.

awr1243-20hz-lo-link-budget.gif
For more information, see the AWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver Data Sheet, RF Specification table, for all LO input and output specifications.
Figure 7. 20 GHz LO - Link Budget