SWRA574B October 2017 – February 2020 AWR1243 , AWR2243
Although only some usages are explained in detail, minor variations are possible. They are briefly described here.
It is possible to trigger all AWR2243 devices (including the master) in HWTRIGGER mode. For this, the host needs to generate DIG_SYNC_IN pulses of the right periodicity and feed to DIG_SYNC_IN pins of all the chips (including the master).
Most of the above note is written using the basic frame configuration message, namely AWR_FRAME_CONF_SB, for easing the explanation. It is possible to use AWR_ADVANCED_FRAME_CONF_SB for achieving more advanced chirp or frame structures. In such a case, the DIG_SYNC_IN pulse occurs at the beginning of each burst (or sub frame or frame – to be determined). If such an advanced frame configuration is used in conjunction with SWTRIGGER of the master too, then the host needs to generate the pulses accordingly.