- Open the Bluetooth Qualification
Workspace (https://qualification.bluetooth.com/) [13] – logging into your Bluetooth account is a
prerequisite.
- Click on Start the Bluetooth
Qualification Process.
- Fill out product details.
- Answer the questions displayed by
the tool based on your situation. In general (especially if this is the first
time you are going through the Bluetooth Qualification process) you want to
answer No, I do not to both. Once done, click Save and go to Specify
the Design button.
- To the question Do you include
any existing Design(s) in your Product?, answer Yes, I do. A
field to enter the applicable DN(s) or QDID(s) is then displayed.
- Review the tables further down in
this document to identify the proper DN(s) and QDID(s).
- Enter the applicable DN(s) or
QDID(s) on the website. Click I’m finished entering DNs once done.
The system then offers two options.
Either Use this design without modifications or Modify or add to this
Design. The latter option should be selected if you want to certify
additional GATT profiles, otherwise the first option is recommended.
- If you select Use this design
without modifications you can click on Save and go to Product
Qualification Fee and skip the steps in the section Specify the
Design.
- If you select Modify or add to
this Design, give a name to the design, confirm the TCRL to use, unroll
and review the Advanced Design Settings then click on Save and go to
Layer Selection.