SWRA615A June   2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   What's New in Zigbee 3.0
    1. 1 Overview
    2. 2 Zigbee PRO Specification
      1. 2.1 Child Device Management
      2. 2.2 Parent Announce Command
      3. 2.3 Trust Center (TC) Link Key Updates
      4. 2.4 Install Codes
      5. 2.5 Outgoing NWK Frame Counter
      6. 2.6 Changes to Network Joining
      7. 2.7 New Mandatory Command Support
      8. 2.8 Optional Distributed Networks
    3. 3 Base Device Behavior (BDB)
      1. 3.1 BDB Commissioning Modes
      2. 3.2 BDB Security
      3. 3.3 Reset Methods Available with BDB
    4. 4 Green Power Basic Proxy
    5. 5 Zigbee Cluster Library
    6. 6 Zigbee Application Architecture
      1. 6.1 Zigbee Node
      2. 6.2 Zigbee Cluster
      3. 6.3 Zigbee Device
    7. 7 Zigbee Lighting & Occupancy (ZLO) Device Specification
    8. 8 Zigbee 3.0 Certification
    9. 9 References
      1.      Trademarks

Overview

At the core of Zigbee 3.0 is the Zigbee PRO 2017 (R22). Note that previously Zigbee Pro 2015 (R21) was required for Zigbee 3.0, which has now been replaced with the newer Zigbee Pro 2017 (R22) specification. Older implementation based on the R21 specification are still compatible with the new R22 specification.

The Zigbee PRO Specification adds child device management, improved security features, and new network topology options to Zigbee networks. Commissioning devices into networks has also been improved and made more consistent through Base Device Behavior (BDB). Zigbee 3.0 furthermore requires Green Power Basic Proxy v1.1.1 functionality in all devices to further support Green Power capabilities and compiles all profile clusters into a single specification, Zigbee Cluster Library (ZCL) v7. Finally, it formalizes common Zigbee device application architecture nomenclature, expands on the Zigbee Lighting & Occupancy Device Specification, and comments towards Zigbee 3.0 certification. The following sections address each of these attributes.