SWRA657 June 2020 CC3100 , CC3200
The minimum size of the serial flash is determined according to the memory space occupied by all system and configuration files.
As described earlier, you can either reserve the entire space or customize and reserve only the required space. In the latter case, extra caution should be taken since not preserving enough space may cause unexpected system behavior.
Table 7 marks the full memory consumption in case all system and configuration files are used.
CC3100 | CC3200 | |
---|---|---|
File system artifacts (FAT, reserved blocks) | 20KB | 20KB |
Service Pack | 264KB | 264KB |
System and Configuration | 200KB | 200KB |
MCU scheme with fail-safe (1) | N/A | 512KB |
MCU scheme from OTA example (2) | N/A | 776KB |
Total | 484KB | 996KB/1260KB |
You have to select a flash large enough to fit the application code and required data files. Note that flash devices are available in the sizes, 8 Mbit, 16 Mbit, 32 Mbit, 64 Mbit and 128 Mbit.