For CC3100Boosterpack: Remove jumper J6, Connect at Jumper J10, Pin_3.2 for GND.
For CC3200LaunchPad: Remove resistor R62 across jumper J12 and also jumper J12.
Install necessary software for the instrument 66319D.
Open 66319D GUI and go to “Source” tab and select “I/O Configuration…” .
On the pop window press “Auto-Detect”.
This will show instrument details, which are connected to your PC and prompt if you want to use 66319D as power supply, click “Yes”.
Connect positive terminal of power supply to VBAT_CC pin and GND to board GND.
Configure supply voltage, current and series resistor value and then turn on the power supply.
Start executing code and press “DLOG” tab if you want to log the data or press “Measure” if you want to measure instantaneous current numbers.
To measure average current over certain period of time or over one complete cycle of active + low power mode, stop measurement after desired time period or one cycle and place markers on either ends and measure currents.