SWRA682 December 2020 CC1310 , CC1312PSIP , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R
For narrowband applications the following parameters have to be considered:
Here narrowband is defined as applications that use ~25 kHz RX BW or lower. CC13x0 is not a narrowband chip and the CC13x2 should be selected for these applications but settings for CC13x0 are included since increasing the frequency offset tolerance could be useful even in systems with a wider RX BW.