SWRA749
September 2022
Abstract
Trademarks
1
Device Power Up
1.1
Required Voltage Rail and Signal Sequence
1.2
nSHUTDOWN and HCI_RTS
2
UART Communication
3
Device Initialization Procedure
4
Basic Bluetooth Operations
5
Bluetooth RF FCC Modes
5.1
Continuous TX
5.2
Packet RX TX
5.3
Continuous RX
6
Bluetooth RF SIG Mode
7
Bluetooth Low Energy Testing
7.1
Transmitter Test
7.2
Receiver Test
8
Revision History
3
Device Initialization Procedure
The service pack (SP) download procedure:
Is done right after device power-up sequence.
Must be done after every power cycle.
Is done before any
Bluetooth®
RF testing.
Must be done before any Bluetooth operations such as
Inquiry
,
Page
or connections
Figure 3-1
Device Initialization Sequence