SWRA749
September 2022
Abstract
Trademarks
1
Device Power Up
1.1
Required Voltage Rail and Signal Sequence
1.2
nSHUTDOWN and HCI_RTS
2
UART Communication
3
Device Initialization Procedure
4
Basic Bluetooth Operations
5
Bluetooth RF FCC Modes
5.1
Continuous TX
5.2
Packet RX TX
5.3
Continuous RX
6
Bluetooth RF SIG Mode
7
Bluetooth Low Energy Testing
7.1
Transmitter Test
7.2
Receiver Test
8
Revision History
4
Basic Bluetooth Operations
Service pack must have been loaded.
Examples of basic Bluetooth operations:
Inquiry: The CC256x device is looking for other Bluetooth devices that are nearby.
Inquiry Scan: The CC256x device is visible but not connectable (it has discoverable MAC address).
Page Scan: The CC256x device is connectable but not visible (can accept connections).
Figure 4-1
Example of Bluetooth Inquiry Operation