SWRA759
November 2022
Abstract
Trademarks
1
Introduction
2
Hardware BOM and Firmware Modification
3
Firmware Compiler Environment Setup (if change or evaluate code are needed)
3.1
Hardware and Software Prepared
3.2
Hardware Connection
3.3
CCS Environment Configuration
4
Upgrade Firmware of CC3235 and OA7000
4.1
Prepared Components
4.2
Upgrade CC3235 Firmware
4.3
Upgrade OA7000 Firmware
5
How to Test Current and Startup Time
5.1
Prepared Components
5.2
Setup Test Environment
5.3
Start Testing
3.2
Hardware Connection
Short J11.3 and J11.4 with a jumper in order to enable download function via UART.
Figure 3-1
J11 Connector
Connect J13 to CC3235EVM board UART pin according to the
Connections Between CC32xx LaunchPad™ and Wireless Camera Module (J13 Connector)
figure in the
Design Guide: TIDA-010224 Low-Power Wireless Camera Reference Design for Extended Battery Life
.
Connect J5 to CC3235EVM board’s J7(XDS10 OUT) connector with a JTAG cable.
Figure 3-2
PCB Connector
Connect the PC to the camera board and the CC3235EVM board with the 2x USB cable. Power on these two boards.