SWRA760A April 2023 – April 2024 AWR2544 , AWR2944
UART boot mode is based on the XMODEM protocol. UART port can be configured with following parameters:
Parameter | Value |
---|---|
Physical port | 0 |
Baud rate | 115200 |
Data bits | 8 |
Stop bits | 1 |
Parity | None |
Flow Control | None |
R5 starts Xmodem receive protocol with sending out PING character (“C”) every 3 seconds (Ping timeout).