This image download sequence is entered by placing the device in flashing mode
Key points
- The RBL expects a valid image
over the UART peripheral. This image can be flash writer image which can then
download the SBL and APP images over the UART and store them in the sFlash
device.
- If the user wishes to download
the SBL and APP images over CAN or Ethernet peripheral then the peripheral can
load another relevant image (instead of the flash writer image which downloads
images over UART) to achieve that.