SWRA780A September 2023 – February 2024 CC3300 , CC3301
The CC33xx family of devices are the next generation of the Simplelink™ embedded solutions. The main role of these devices is to meet the requirements of the new emerging Internet of Things (IoT) use cases while being compatible with the latest cutting-edge technologies like Wi-Fi™ 6 and Bluetooth® Low Energy 5.4.
These next generation devices enable affordable, reliable and secure connectivity in embedded applications with a host processor running Linux® or an MCU host running RTOS. The CC33xx family of devices offer a wide range of built-in security features to help developers address a variety of security needs.