SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

Linux

The TI 15.4 Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4 Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded implementation of TI 15.4 Stack running on the SimpleLink CC13xx wireless MCU.