SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
IEEE 802.15.4 stack and Wi-Fi Channels both use 2.4 GHz frequency bands. Using both protocols in one environment might cause issues. TI 15.4 stack offers a coexistence scheme that is described to ensure interference free Wi-Fi and 15.4 communication. More information on this can be found in the User's Guide section: Wi-Fi Coexistence: Wi-Fi Coexistence — SimpleLink™ CC13XX/CC26XX SDK TI 15.4-Stack User's Guide 5.20.00.00 documentation.