SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

Out-of-the Box-Experience

In order to speed up customers development process our SDK provides a set of out-of-box examples to give you some ideas of how to use several features of our 15.4 example. The examples can be found in TI-SimpleLink academy.

  • The Sensor and Collector Project Zero examples give a insight on how to work with TI-15.4 stack and shows how to easily create a 15.4 based star topology network. It also helps to understand how different modes and their message exchange works.
  • The Using TI-15.4 Stack and portable app example shows you an easy way, to port an application with our sensor-collector example.
  • The Linux Gateway Projects Zero -gives an insight into how our devices work as co-Processor with a Linus application processor.
  • Examples are also provided on how several security features in combination with our 15.4 example.
  • With our Over the air download example provide some ideas on how to use 15.4 to run OAD updates on sensors. Our example contains the functions:
    • Determining if the image should be accepted
    • Receiving and unpacking image blocks
    • Writing and receiving the blocks to non volatile storage
    • Verifying the image post download