SWRA794 June 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP
The application can decide the calibrations that need to be performed by following the recommended flowchart Figure 7-1. Tx Power, Rx Gain and LO-Dist calibrations are LUT updates. Therefore, the execution time for these calibrations is minimal and on the order of a few μs.