SWRA814 May 2024 CC1310 , CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Many RGZ (7mm × 7mm) devices are pin-to-pin compatible depending on if the devices are Sub-1GHz or Multi-band and if the device includes an integrated PA, which allows scalability depending on design requirements. The compatible devices are shown in Table 2-9.
Device | CC1310 | CC1311R3 | CC1312R | CC1312R7 | CC1314R10 | CC1311P3 | CC1352P | CC1352P7 | CC1354P10 | CC1352R | CC1354R10 |
---|---|---|---|---|---|---|---|---|---|---|---|
CC1310 (1) | √ | √ | √ | √ | |||||||
CC1311R3 | √ | √ | √ | √ | |||||||
CC1312R | √ | √ | √ | √ | |||||||
CC1312R7 | √ | √ | √ | √ | |||||||
CC1314R10 | √ | √ | √ | √ | |||||||
CC1311P3 | √ | √ | √ | ||||||||
CC1352P | √ | √ | √ | ||||||||
CC1352P7 | √ | √ | √ | ||||||||
CC1354P10 | √ | √ | √ | ||||||||
CC1352R (2) | √ | ||||||||||
CC1354R10 | √ |