SWRA814 May 2024 CC1310 , CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Table 2-5 only describes the differences in the major hardware features. Reference the device data sheets in Section 5.2 for the device feature descriptions.
Code | Features |
---|---|
0 | ARM® Cortex®-M3 processor |
Sensor Controller Engine | |
1 | 48MHz ARM® Cortex®-M4 processor |
2 | 48MHz ARM® Cortex®-M4F processor |
Improved Sensor Controller Engine | |
Updated peripherals | |
4 | 48MHz ARM® Cortex®-M33 processor with TrustZone® |
FPU and DSP extensions | |
Improved Sensor Controller Engine | |
Updated peripherals |