SWRS194H
January 2018 – March 2021
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Functional Block Diagram
5
Revision History
6
Device Comparison
7
Terminal Configuration and Functions
7.1
Pin Diagram – RGZ Package (Top View)
7.2
Signal Descriptions – RGZ Package
7.3
Connections for Unused Pins and Modules
8
Specifications
8.1
Absolute Maximum Ratings
8.2
ESD Ratings
8.3
Recommended Operating Conditions
8.4
Power Supply and Modules
8.5
Power Consumption - Power Modes
8.6
Power Consumption - Radio Modes
8.7
Nonvolatile (Flash) Memory Characteristics
8.8
Thermal Resistance Characteristics
8.9
RF Frequency Bands
8.10
Bluetooth Low Energy - Receive (RX)
8.11
Bluetooth Low Energy - Transmit (TX)
8.12
Timing and Switching Characteristics
8.12.1
Reset Timing
8.12.2
Wakeup Timing
8.12.3
Clock Specifications
8.12.3.1
48 MHz Crystal Oscillator (XOSC_HF)
8.12.3.2
48 MHz RC Oscillator (RCOSC_HF)
8.12.3.3
2 MHz RC Oscillator (RCOSC_MF)
8.12.3.4
32.768 kHz Crystal Oscillator (XOSC_LF)
8.12.3.5
32 kHz RC Oscillator (RCOSC_LF)
8.12.4
Synchronous Serial Interface (SSI) Characteristics
8.12.4.1
Synchronous Serial Interface (SSI) Characteristics
34
8.12.5
UART
8.12.5.1
UART Characteristics
8.13
Peripheral Characteristics
8.13.1
ADC
8.13.1.1
Analog-to-Digital Converter (ADC) Characteristics
8.13.2
DAC
8.13.2.1
Digital-to-Analog Converter (DAC) Characteristics
8.13.3
Temperature and Battery Monitor
8.13.3.1
Temperature Sensor
8.13.3.2
Battery Monitor
8.13.4
Comparators
8.13.4.1
Low-Power Clocked Comparator
8.13.4.2
Continuous Time Comparator
8.13.5
Current Source
8.13.5.1
Programmable Current Source
8.13.6
GPIO
8.13.6.1
GPIO DC Characteristics
8.14
Typical Characteristics
8.14.1
MCU Current
8.14.2
RX Current
8.14.3
TX Current
8.14.4
RX Performance
8.14.5
TX Performance
8.14.6
ADC Performance
9
Detailed Description
9.1
Overview
9.2
System CPU
9.3
Radio (RF Core)
9.3.1
Bluetooth 5.2 Low Energy
9.4
Memory
9.5
Sensor Controller
9.6
Cryptography
9.7
Timers
9.8
Serial Peripherals and I/O
9.9
Battery and Temperature Monitor
9.10
µDMA
9.11
Debug
9.12
Power Management
9.13
Clock Systems
9.14
Network Processor
10
Application, Implementation, and Layout
10.1
Reference Designs
10.2
Junction Temperature Calculation
11
Device and Documentation Support
11.1
Tools and Software
11.1.1
SimpleLink™ Microcontroller Platform
11.2
Documentation Support
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
12.1
Packaging Information
1
Features
Microcontroller
Powerful 48-MHz
Arm®
Cortex®
-M4F processor
EEMBC
CoreMark®
score: 148
352KB of in-system programmable flash
256KB of ROM for protocols and library functions
8KB of cache SRAM (alternatively available as general-purpose RAM)
80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
2-pin cJTAG and JTAG debugging
Supports over-the-air (OTA) update
Ultra-low power sensor controller with 4KB of SRAM
Sample, store, and process sensor data
Operation independent from system CPU
Fast wake-up for low-power operation
TI-RTOS, drivers, bootloader,
Bluetooth®
5.2 low energy controller in ROM for optimized application size
RoHS-compliant package
7-mm × 7-mm RGZ VQFN48 (
31
GPIOs)
Peripherals
Digital peripherals can be routed to any GPIO
4× 32-bit or 8× 16-bit general-purpose timers
12-bit ADC, 200 kSamples/s, 8 channels
2× comparators with internal reference DAC
(1× continuous time, 1× ultra-low power)
Programmable current source
2× UART
2× SSI (SPI, MICROWIRE, TI)
I
2
C and I
2
S
Real-time clock (RTC)
AES 128- and 256-bit cryptographic accelerator
ECC and RSA public key hardware accelerator
SHA2 accelerator (full suite up to SHA-512)
True random number generator (TRNG)
Capacitive sensing, up to 8 channels
Integrated temperature and battery monitor
External system
On-chip buck DC/DC converter
Low power
Active mode RX: 6.9 mA
Active mode TX 0 dBm: 7.3 mA
Active mode TX 5 dBm: 9.6 mA
Active mode MCU 48 MHz (CoreMark):
3.4 mA (71 μA/MHz)
Sensor controller, low power-mode, 2 MHz, running infinite loop:
30.1 μA
Sensor controller, active mode, 24 MHz, running infinite loop: 808 μA
Standby: 0.94 µA (RTC on, 80KB RAM and CPU retention)
Shutdown: 150 nA (wakeup on external events)
Radio section
2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications
3-wire, 2-wire, 1-wire PTA coexistence mechanisms
Excellent receiver sensitivity:
-105 dBm for Bluetooth 125-kbps (LE Coded PHY)
-97 dBm for 1-Mbps PHY
Output power up to +5 dBm with temperature compensation
Suitable for systems targeting compliance with worldwide radio frequency regulations
EN 300 328,
(Europe)
EN 300 440 Category 2
FCC CFR47 Part 15
ARIB
STD-T66 (Japan)
Development
Tools and Software
CC26x2R LaunchPad™ Development Kit
SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK)
SmartRF™
Studio
for simple radio configuration
Sensor Controller Studio
for building low-power sensing applications