5 Revision History
Changes from May 19, 2020 to March 30, 2021 (from Revision G (May 2020) to Revision H (March 2021))
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Updated to Bluetooth 5.2 throughout the documentGo
- Added 3-wire, 2-wire, and 1-wire PTA coexistence mechanisms to the "Radio Section" list in Section 1
Features
Go
- Changed the test condition to "Zero cycles" for the Flash sector erase time parameter in Section 8.7, Nonvolatile (Flash) Memory
Characteristics
Go
- In Section 8.10: Updated data rate error
tolerance (255-byte packets), Selectivity ±2MHz, Selectivity, and Image frequency for 125 kbps (LE coded); Updated data rate error tolerance
(255-byte packets), Selectivity ±2MHz, Selectivity, and Image frequency for 500 kbps (LE coded); Updated data rate error tolerance (37-byte
packets), Selectivity ±2MHz, and Selectivity ±3MHz, for 1 Mbps (LE 1M); Updated Receiver sensitivity and Selectivity, ±4MHz for 2Mbps (LE
2M)Go
- Changed note (1) in Section 8.12.2,
Wakeup Timing
Go
- Changed the frequency of the input tone for 14-bit and 15-bit mode in Section 8.13.1.1
Go
- Changed the TYP Offset error and TYP Max code output voltage
variation for VREF = VDDS = 3.8 V, 3.0 V, and 1.8 V in Section 8.13.2.1
Go
- Added PTA description in Section 9.3,
Radio (RF Core)
Go
- Added the paragraph that begins "Integrated matched filter-balun devices can be used…" in Section 10.1, Reference Designs
Go