SWRS194H January 2018 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25 °C, VDDS = 1.8 V | |||||
GPIO VOH at 8 mA load | IOCURR = 2, high-drive GPIOs only | 1.56 | V | ||
GPIO VOL at 8 mA load | IOCURR = 2, high-drive GPIOs only | 0.24 | V | ||
GPIO VOH at 4 mA load | IOCURR = 1 | 1.59 | V | ||
GPIO VOL at 4 mA load | IOCURR = 1 | 0.21 | V | ||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 73 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 19 | µA | ||
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.08 | V | ||
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.73 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.35 | V | ||
TA = 25 °C, VDDS = 3.0 V | |||||
GPIO VOH at 8 mA load | IOCURR = 2, high-drive GPIOs only | 2.59 | V | ||
GPIO VOL at 8 mA load | IOCURR = 2, high-drive GPIOs only | 0.42 | V | ||
GPIO VOH at 4 mA load | IOCURR = 1 | 2.63 | V | ||
GPIO VOL at 4 mA load | IOCURR = 1 | 0.40 | V | ||
TA = 25 °C, VDDS = 3.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 282 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 110 | µA | ||
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.97 | V | ||
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.55 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.42 | V | ||
TA = 25 °C | |||||
VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8*VDDS | V | ||
VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2*VDDS | V |