SWRU271I October 2010 – January 2020 CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F
ParamID | R/W | Size | Description |
---|---|---|---|
GAPCENTRALROLE_IRK | R/W | uint8[16] | Identity resolving key. Default is all 0, which means the IRK are randomly generated. |
GAPCENTRALROLE_SRK | R/W | uint8[16] | Signature resolving key. Default is all 0, which means the SRK are randomly generated. |
GAPCENTRALROLE_SIGNCOUNTER | R/W | uint32 | Sign counter. |
GAPCENTRALROLE_BD_ADDR | R | uint8[6] | Device address read from controller. This can be set with the HCI_EXT_SetBDADDRCmd(). |
GAPCENTRALROLE_MAX_SCAN_RES | R/W | uint8 | Maximum number of discover scan results to receive. Default is 8, 0 is unlimited. |