SWRU271I October 2010 – January 2020 CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F
To include the LCD driver, define HAL_LCD=TRUE in the preprocessor definitions. TI designed the driver to function with the LCD on the SmartRF05 boards. You must modify parts of the driver such as the pin and port definitions in hal_lcd.c to use it with custom hardware. For an example using the LCD driver, see the CC2540/1 configuration in the SimpleBLEPeripheral project.