SWRU332C
November 2012 – October 2016
CC2540
,
CC2541-Q1
CC2541 Mini Development Kit Quick Start Guide
Trademarks
1
Opening the Box and Evaluating Bluetooth® Low Energy
1.1
Kit Contents
1.2
Introduction
1.3
Hardware Setup
2
Evaluate Using BTool
2.1
Download and Install BLE-Stack
2.2
Identify the COM Port Number
2.3
Start BTool
2.4
Connect to the CC2541 Keyfob
2.5
Button Notifications
2.6
Enable Accelerometer
2.7
Immediate Alert
2.8
Terminate Connection
2.9
Source Code
3
Evaluate Using an iOS Device (iPod, iPad, or iPhone)
3.1
Download the SimpleLink™ Starter
3.2
Connect to the CC2541 Keyfob
3.3
Evaluate the Application
4
Additional Tools and Links
4.1
TI Packet Sniffer
4.2
SmartRF Flash Programmer
4.3
IAR Embedded Workbench
4.4
BLE E2E Forum
4.5
BLE Wiki
4.6
Useful Links
Revision History
3.3
Evaluate the Application
Figure 10.
Evaluate App