SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The purpose of this document is to provide software programmers working with the Wi-Fi® subsystem all the required knowledge on its networking capabilities and how to use them, through the host driver. This includes an overview on how to write a networking application, a detailed description of the entire device’s API networking operation modes and features,and a review of each of the driver APIs, accompanied with source code examples for each topic.