SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Provisioning Method | Access Point Mode | SmartConfig | WPS |
---|---|---|---|
What's needed | Web browser | Android or iOS phone app | Push button on router |
Networks supported | Any network | Networks connections with MIMO, 5 GHz, ISO-40 MHz, and proprietary modulation schemes are not supported | WPS enabled routers only |
How many steps | Multiple steps | 1 step | 1 step (push button) |
Number of devices configured | Configure one device | Configure multiple steps | Configure one device |
Home network connection | Phone must disconnect from home network | Phone stays connected to the home network | N/A |
Secure | Can be secure | Can be secure | Not secured |
Remote applications | Not required | Required (supported by Android 4.2+ and iOS 6+) | N/A |
Additional notes | N/A | SSID in Chinese or Asian characters are not recognized | N/A |
Products with SmartConfig, should also have AP mode or WPS as provisioning fall backs.