SWRU382E July   2014  – November 2023 WL1807MOD , WL1837MOD

 

  1.   1
  2.   WL1837MODCOM8I WLAN MIMO and Bluetooth Module Evaluation Board for TI Sitara Platform
  3.   Trademarks
  4.   Warning
  5. 1Overview
    1. 1.1 General Features
    2. 1.2 Key Benefits
    3. 1.3 Applications
  6. 2Board Pin Assignment
    1. 2.1 Pin Description
    2. 2.2 Jumper Connections
  7. 3Electrical Characteristics
  8. 4Approved Antenna Types and Maximum Gain Values
  9. 5Antenna Characteristics
    1. 5.1 VSWR
    2. 5.2 Efficiency
    3. 5.3 Radio Pattern
  10. 6Circuit Design
    1. 6.1 EVB Reference Schematics
    2. 6.2 Bill of Materials (BOM)
  11. 7Layout Guidelines
    1. 7.1 Board Layout
  12. 8Ordering Information
  13. 9Revision History

Abstract

The WL1837MODCOM8I is a Wi-Fi® dual-band, Bluetooth®, and BLE module evaluation board (EVB) with the TI WL1837 module (WL1837MOD, with Bluetooth) or WL1807 module (WL1807MOD, without Bluetooth). The WL18x7MOD is a certified WiLink™ 8 module from TI that offers high throughput and extended range along with Wi-Fi and Bluetooth coexistence in a power-optimized design. The WL1807MOD offers A 2.4- and 5-GHz module solution with two antennas supporting industrial temperature grade. The module is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux®, Android™, WinCE, and RTOS.TI.