SWRU428 September   2015 CC2564MODA

 

  1.   Dual-Mode Bluetooth® Stack on STM32F4 MCUs
    1.     Trademarks
    2. Features
    3. Bluetooth Profiles
    4. Sample Application Overview
    5. CC256XSTBTBLESW Hardware and Software Requirements
    6. Setting Up the Hardware
    7. Setting Up the Software
    8. Building and Flashing the Bluetooth Code (STM3240G-EVAL)
      1. 7.1 Flashing the Bluetooth Code
    9. Applications
    10. Classic Bluetooth Sample Applications
    11. 10 Classic Bluetooth + Bluetooth low energy Applications
    12. 11 Bluetooth low energy Applications
  2.   Revision History

Setting Up the Software

Do the following to set up the software for the demonstration:

  1. Navigate to Bluetooth SDK.
  2. NOTE

    When you try to download the SDK, you will be prompted for a TI login. If you do not have a TI login, you must create one.

  3. Create a TI login (if necessary).
  4. Complete and submit the export approval form.
  5. NOTE

    Wait for TI to approve the request. After approving the request, TI provides you with a link to download the software.

  6. Click Download to download the software.
  7. NOTE

    TI intends the Bluetooth SDK for use only with the STM3240G-EVAL board. Software modifications are required for the SDK to work with the STM32F4DISCOVERY board.

  8. Run CC256XSTMNoOSBTBLESW-v4.0.2.1-Setup.exe after the download completes.
  9. Accept the TI Bluetooth Stack Clickwrap License Agreement.
  10. NOTE

    After accepting the license agreement, the SDK installs to C:\TI\Connectivity\CC256X BT\CC256xSTM32BluetopiaSDK\v4.0.2.1\.

  11. Access the SDK through Start/Programs/TexasInstruments/CC256XBT/CC256xSTM32BluetopiaSDKv4.0.2.1.