SWRU467A February 2017 – June 2018 CC3120
SimpleLink Studio is a Microsoft Windows-based software used to aid in the development of applications designed to work with the SimpleLink Wi-Fi CC31xx family of wireless chips.
Using SimpleLink Studio, application code can be written and executed in a desktop IDE, such as Visual Studio and Eclipse, and communicate directly with the CC31xx device through the USB cable without a MCU. This process allows for easy testing of code while it is under development, and then later ported to a MCU without needing modification.
TI provides support for SimpleLink with Visual Studio 2015. This software requires the CC31XXEMUBOOST debug board to operate.