SWRU467A February 2017 – June 2018 CC3120
Download and install IAR Embedded Workbench for ARM Version 7.80.1 or later.
Ensure to select TI XDS as one of the debug probe drivers. Users may also select other drivers. The driver is installed toward the end of the installation of IAR.
During the installation process, users are prompted to install multiple additional software and drivers. Follow the instructions on the screen to finish the installation.
Installation may take a while to complete, depending on the number of selections and network speed, because IAR must download these files. When installation is complete, start IAR and enter your license information.