SWRU498B
February 2017 – December 2021
CC2564C
Trademarks
1
Features
2
Bluetooth Profiles
3
Sample Application Overview
4
CC2564CSTBTBLESW Hardware and Software Requirements
5
Setting Up the Hardware
6
Setting Up the Software
7
Building and Flashing the Bluetooth Code (STM3240G-EVAL)
7.1
Flashing the Bluetooth Code
8
Applications
9
Classic Bluetooth Sample Applications
10
Classic Bluetooth + Bluetooth Low Energy Applications
11
Bluetooth Low Energy Applications
12
Revision History
1
Features
Supports dual-mode Bluetooth 5.1 – Bluetooth certified and royalty free
Offers a fully qualified Bluetooth stack (
QDID 172096
and
QDID 172097
)
Offers thread-safe operation
Supports both threaded (RTOS) and nonthreaded (No OS) environments (sample applications use FreeRTOS)
Offers a fully documented API interface
Works with any STM32F4 MCU
Offers sample applications for the STM3240G-EVAL MCU Development Kit supported by CC256XEM-STADAPT
Offers the capability to disable or enable protocols and profiles
Supports
Keil®
and
IAR Embedded Workbench®
IDEs